??
CAD model selection
HELP_VARIABLE
Part No.
SKS
Switch Logic
Solid State Output, Normally Open
Sensor Output Type
Sensor Type
Operating Voltage
5-28 VDC
Switching Current
200mA Max.
Voltage Drop
1.0 V Max.
Switching Power
4.8 Watts Max.
LED Indicator: Switch Active
Red
Operating Temperature
-20 °C to 80 °C (-4 F to 176 F)
Switching Speed
4 uS operate, 4 uS release
Enclosure Classification
IP67, NEMA 6
Cable
2.6 Dia., 3C, 26 AWG, Black PVC
Housing
Glass-filled Polypropylene
Shock
50 G Max.
Vibration
9 G Max.
Note
Cable 3D Model is just a Segment of the Actual Model
Download CAD models
Previews
3D
Dimension
2D