Catalog navigation
CAD model selection
Part No.
NT-B01-B-V000-G-Q00-4-BN
Type
NT
Media Connection Modifier
B (Standard (Brass))
U (316 Stainless Steel)
Media Connection
01 (1/8 - 27 NPT Male)
03 (1/4 NPT Male)
09 (7/16 -20 SAE J514-4 O-ring)
10 (9/16 -18 SAE J514-6 O-ring)
11 (M12 X 1.5 SAE J2244/3 O-ring)
13 (G1/4 Male)
19 (3/8-18 NPT Male)
39 (M14 x 1.5 SAE J2244/3 O-ring)
Output
B (4-20mA)
C (0-5 vdc)
D (0-10 vdc)
K (Ratio metric .5 -4.5 vdc)
Pressure Unit
PSI
Bar
Pressure Range
V000
V050
V085
0025
0050
0100
0150
0250
0300
0500
0750
1000
3000
4000
5000
5800
Pressure Type
Gauge
Electrical Connection
Q00 (M12)
D00 (9.4 mini DIN)
B00 (3 pin Packard)
W3P (3 pin Deutsch)
C01 (1 Meter Cable)
C03 (3 Meter Cable)
L00 (Large 18mm Din)
Description
Low-Cost OEM Pressure Transducer
Accuracy
1%
O-Ring Material
BUNA-N Standard
Viton (FKM)
EPDM
Silicone
Note
Consult factory for other thread sizes, pressure ranges, outputs, and electrical connections
Download CAD models
Previews
3D
Dimension
2D