CF-1A-10R/WL
Nason
Switches
Pressure Switches
Powered by
CAD모델 선택
{nason/switches/pressure_switches/cf_asmtab.prj},{NB=CF-1A-10R/WL},{TYPE=CF},{MCM=},{MC=1},{CF=A},{DSP=10},{SPD=R},{EC=WL},{WL=},{DIA=},{CON=},{O=},{PPATH=cf_asmtpl.prj},{DESC=Fixed Setpoint High-Pressure Switch - 5000 psi Max Operating Pressure}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part No.
CF-1A-10R/WL
Type
CF
Media Connection Modifier
Standard (Brass)
N (Nickel Plating (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
Standard (Brass)
N (Nickel Plating (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
Media Connection
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-RING -8)
5 (1/4 - 18 NPT Female)
6 (7/16 - 20 SAE J514-4 O-ring)
9 (3/8 - 18 NPT Male)
11 (9/16 - 18 SAE J514-6 O-ring
15 (7/16 - 20 Female SAE O-Ring (D4))
17 (1/4 BSPP (G1/4) Male)
26 (9/16 - 18 Female 37 DEG SAE J 514 (-6))
30 (1/4 BSPT (JIS) (R1/4))
39 (1/4 - 18 NPTF SAE J516 (-4))
49 (M14 x 1.5 SAE J2244/3 O-ring)
61 (9/16 - 18 SAE J514 37 DEG Male)
67 (9/16 - 18 SAE J1453-4 O-ring Face Seal)
69 (11/16 - 16 SAE J1453-6 O-ring Face Seal)
73 (M18 X 1.5 SAE J2244/3 O-ring)
78 (M16 x1.0 6g)
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-RING -8)
5 (1/4 - 18 NPT Female)
6 (7/16 - 20 SAE J514-4 O-ring)
9 (3/8 - 18 NPT Male)
11 (9/16 - 18 SAE J514-6 O-ring
15 (7/16 - 20 Female SAE O-Ring (D4))
17 (1/4 BSPP (G1/4) Male)
26 (9/16 - 18 Female 37 DEG SAE J 514 (-6))
30 (1/4 BSPT (JIS) (R1/4))
39 (1/4 - 18 NPTF SAE J516 (-4))
49 (M14 x 1.5 SAE J2244/3 O-ring)
61 (9/16 - 18 SAE J514 37 DEG Male)
67 (9/16 - 18 SAE J1453-4 O-ring Face Seal)
69 (11/16 - 16 SAE J1453-6 O-ring Face Seal)
73 (M18 X 1.5 SAE J2244/3 O-ring)
78 (M16 x1.0 6g)
Circuit Form
A (SPST-NO)
B (SPST-NC)
C (SPDT)
A (SPST-NO)
B (SPST-NC)
C (SPDT)
Desired Set Point
Set Point Direction
R (Rising)
F (Falling)
R (Rising)
F (Falling)
Electrical Connection
WL (Wire Leads Standard)
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed)
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
QC (1/4" Male Spade Quick Connect)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
EL (1/2" NPT Male Conduit)
EF (1/2" NPT Female Conduit)
WD (Deutsch Receptacle ( DT04-))
IW (Integrated Deutsch Receptacle DT04-2P)
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
WL (Wire Leads Standard)
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed)
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
QC (1/4" Male Spade Quick Connect)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
EL (1/2" NPT Male Conduit)
EF (1/2" NPT Female Conduit)
WD (Deutsch Receptacle ( DT04-))
IW (Integrated Deutsch Receptacle DT04-2P)
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
Wire Lengths Settings
Standard (18” Wire Length)
1 (3” Wire Length)
2 (6” Wire Length)
3 (12” Wire Length)
5 (24” Wire Length)
6 (36” Wire Length)
7 (48” Wire Length)
8 (60” Wire Length)
9 (Special Wire Length)
Standard (18” Wire Length)
1 (3” Wire Length)
2 (6” Wire Length)
3 (12” Wire Length)
5 (24” Wire Length)
6 (36” Wire Length)
7 (48” Wire Length)
8 (60” Wire Length)
9 (Special Wire Length)
Diaphragms / O-ring Seals
Standard (Buna N)
EP (EPDM)
VT (FKM, Viton)
BT (Buna 413T Consult Nason)
HJ (HNBR 574HJ Consult Nason)
NF (NBR for NSF Consult Nason)
Standard (Buna N)
EP (EPDM)
VT (FKM, Viton)
BT (Buna 413T Consult Nason)
HJ (HNBR 574HJ Consult Nason)
NF (NBR for NSF Consult Nason)
Contacts
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
Other Options
None
VL (Convolute)
None
VL (Convolute)
Note
Wire Leads in the 3D Model are just a segment of the Actual Wire Leads
Description
Fixed Setpoint High-Pressure Switch - 5000 psi Max Operating Pressure
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
치수도
2D