TF-C1A-50R/WL
Nason
Switches
Temperature Switches
Powered by
CAD모델 선택
{nason/switches/temperature_switches/tf_asmtab.prj},{NB=TF-C1A-50R/WL},{TYPE=TF},{PL=C},{MC=1},{MCNOTE=Consult Factory For Other Thread Sizes & Material Options},{CF=A},{FSP=50},{SPD=Rising Only},{EC=WL},{WL=},{CON=},{O=},{PPATH=tf_asmtpl.prj},{DESC=Snap Disc Temperature Switch}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part No.
TF-C1A-50R/WL
Type
TF
Probe Length
C (0.00" Probe)
D (1/2" Probe)
E (3/4" Probe)
C (0.00" Probe)
D (1/2" Probe)
E (3/4" Probe)
Inch
Media Connection
1 (1/2-14 NPT)
2 (3/8-18 NPT)
5 (3/4 - 16 SAE J514 O-Ring (-8))
7 (1/2-14 BSPP G1/2)
17 (M18 x 1.5 SAE J2244/3 O-ring)
23 (1/2-14 BSPT R1/2)
24 (1/2-14 NPT 316 SS)
32 (M16 x 1.5 SAE J2244/3 O-ring)
1 (1/2-14 NPT)
2 (3/8-18 NPT)
5 (3/4 - 16 SAE J514 O-Ring (-8))
7 (1/2-14 BSPP G1/2)
17 (M18 x 1.5 SAE J2244/3 O-ring)
23 (1/2-14 BSPT R1/2)
24 (1/2-14 NPT 316 SS)
32 (M16 x 1.5 SAE J2244/3 O-ring)
Media Connection Note
Consult Factory For Other Thread Sizes & Material Options
Circuit Form
A (SPST-NO)
B (SPST-NC)
A (SPST-NO)
B (SPST-NC)
Fixed Set Point
°F
Set Point Direction
Rising Only
Electrical Connection
WL (Wire Leads)
QC (on Lead Wires)
WP (Weather Pack (Female))
WD (Deutsch Receptacle (DT04-2P))
IW (Integrated Deutsch Receptacle DT04-2P)
MP (Metri-Pack Female 280 Series Sealed)
TP (Weather Pack (Male))
PD (Deutsch Plug (DT06-2S))
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
EL (1/2" NPT Male Conduit)
EF (1/2” NPT Female Conduit)
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
WL (Wire Leads)
QC (on Lead Wires)
WP (Weather Pack (Female))
WD (Deutsch Receptacle (DT04-2P))
IW (Integrated Deutsch Receptacle DT04-2P)
MP (Metri-Pack Female 280 Series Sealed)
TP (Weather Pack (Male))
PD (Deutsch Plug (DT06-2S))
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
EL (1/2" NPT Male Conduit)
EF (1/2” NPT Female Conduit)
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
Wire Lengths Settings
Standard (6” Wire Length)
1 (3” Wire Length)
3 (12” Wire Length)
4 (18” Wire Length)
5 (24” Wire Length)
6 (36” Wire Length)
7 (48” Wire Length)
8 (60” Wire Length)
9 (Special Wire Length)
Standard (6” Wire Length)
1 (3” Wire Length)
3 (12” Wire Length)
4 (18” Wire Length)
5 (24” Wire Length)
6 (36” Wire Length)
7 (48” Wire Length)
8 (60” Wire Length)
9 (Special Wire Length)
Contacts
Standard 15A @ 125VAC & 10A @ 250VAC
AU (Gold Plated/Alloy for low currents)
Standard 15A @ 125VAC & 10A @ 250VAC
AU (Gold Plated/Alloy for low currents)
Other Options
None
VL (Convolute)
None
VL (Convolute)
Note
Wire Leads in the 3D Model are just a segment of the Actual Wire Leads
Description
Snap Disc Temperature Switch
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
치수도
2D