??
CAD model selection
HELP_VARIABLE
Part No.
TW-D1A-120R
Type
TW
Probe Length
Inch
Media Connection Modifier
Media Connection
Circuit Form
Fixed Set Point
°F
Set Point Direction
Electrical Connection
Wire Lengths Settings
Contacts
Standard (10A @ 120 VAC : 4A @12 VDC)
Other Options
Note
-
Description
Bi-Metal Snap Action Temperature Switch
Download CAD models
Previews
3D
Dimension
2D