Catalog navigation
CAD model selection
Part No.
CD-1A1-10J/WL
Type
CD
Media Connection Modifier
Standard (Brass)
N (Nickel Plating (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
Media Connection
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-RING -8)
5 (1/4 - 18 NPT Female)
6 (7/16 - 20 SAE J514-4 O-ring)
9 (3/8 - 18 NPT Male)
11 (9/16 - 18 SAE J514-6 O-ring
15 (7/16 - 20 Female SAE O-Ring (D4))
17 (1/4 BSPP (G1/4) Male)
26 (9/16 - 18 Female 37 DEG SAE J 514 (-6))
30 (1/4 BSPT (JIS) (R1/4))
39 (1/4 - 18 NPTF SAE J516 (-4))
49 (M14 x 1.5 SAE J2244/3 O-ring)
61 (9/16 - 18 SAE J514 37 DEG Male)
67 (9/16 - 18 SAE J1453-4 O-ring Face Seal)
69 (11/16 - 16 SAE J1453-6 O-ring Face Seal)
73 (M18 X 1.5 SAE J2244/3 O-ring)
78 (M16 x1.0 6g)
Circuit Form
A (SPST-NO)
B (SPST-NC)
C (SPDT)
Adjusting Range
1 (10 - 40 PSI (Diaphragm))
2 (25 - 100 PSI (Diaphragm))
3 (50 - 200 PSI (Diaphragm))
4 (100 - 400 PSI (Piston))
5 (250 - 1000 PSI (Piston))
6 (500 - 2000 PSI (Piston))
7 (1200 - 4500 PSI (Piston))
8 (2400 - 7500 PSI (Piston))
Desired Set Point
Set Point Direction
J (Rising Adjustable)
G (Falling Adjustable)
Electrical Connection
WL (Wire Leads Standard)
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed)
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
QC (1/4" Male Spade Quick Connect)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
EL (1/2" NPT Male Conduit)
EF (1/2" NPT Female Conduit)
WD (Deutsch Receptacle ( DT04-))
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
Wire Lengths Settings
Standard (18” Wire Length)
1 (3” Wire Length)
2 (6” Wire Length)
3 (12” Wire Length)
5 (24” Wire Length)
6 (36” Wire Length)
7 (48” Wire Length)
8 (60” Wire Length)
9 (Special Wire Length)
Diaphragms / O-ring Seals
Standard (Buna N)
EP (EPDM)
VT (FKM, Viton)
BT (Buna 413T Consult Nason)
HJ (HNBR 574HJ Consult Nason)
NF (NBR for NSF Consult Nason)
Contacts
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
Other Options
None
VL (Convolute)
Note
Wire Leads in the 3D Model are just a segment of the Actual Wire Leads
Description
Adjustable High-Pressure Switch - 7500 psi Max Operating Pressure
Download CAD models
Previews
3D
Dimension
2D