Catalog navigation
CAD model selection
Part No.
XM-1A-40R
Type
XM
Media Connection Modifier
Standard (Zinc Plated Steel)
B (Brass (Consult Nason for availability))
N (Nickel Plating (Consult Nason for availability))
T (303 Stainless Steel (Consult Nason for availability))
U (316 Stainless Steel (Consult Nason for availability))
Media Connection
1 (1/4 - 18 NPT Male)
2 (1/8 - 27 NPT Male)
3 (3/4 - 16 UNF SAE O-Ring (-8))
4 (7/16 - 20 37° JIC Flare (-4))
5 (1/4 - 18 NPT Female)
6 (7/16 - 20 SAE J514-4 O-ring)
8 (1/8 NPT Female)
9 (3/8 - 18 NPT Male)
11 (9/16 - 18 SAE J514-6 O-ring)
12 (M10 x 1 SAE J2244-3 O-ring)
13 (1/2 - 20 UNF SAE J514 O-Ring (-5))
15 (7/16 - 20 Female SAE O-Ring (D4))
16 (7/16 - 20 Female SAE J514 37 DEG Flare(-4))
17 (1/4 BSPP (G1/4) Male)
18 (7/16 - 20 SAE J1926 O-ring ADJ)
19 (1/8 - 28 BSPT-R1/8)
20 (Tri-Clover)
26 (9/16 - 18 Female SAE J 514 37 DEG Flare (-6))
28 (1/8 BSPP (G1/8))
29 (3/8 – 24 SAE J5I4 SAE O-Ring (-3))
35 (1/2 - 14 NPT (Male))
38 (9/16 - 12 UNC (SR Only))
39 (1/4 - 18 NPTF SAE J516 (-4))
42 (9/16 – 18 SAE J1926 O-ring ADJ)
45 (9/16 - 18 Female SAE J514 O-Ring (-6))
47 (1/4 - 19 BSPP Female (G1/4))
49 (M14 x 1.5 SAE J2244/3 O-ring)
53 (M12 x 1.5 SAE J2244/3 O-ring)
60 (1/4 SAE J513 Female Flare Deflator)
61 (9/16 - 18 SAE J514 37 DEG Male)
67 (9/16 - 18 SAE J1453-4 O-ring Face Seal)
69 (11/16 - 16 SAE J1453-6 O-ring Face Seal)
81 (3/8 - 24 - 3 J512 45° Flare)
83 (M9 X 1.25 6G)
85 (M10 X 1 DIN 3852 Type B)
91 (1/4 - 18 Female / 1/2 - 14 NPTF Male)
92 (3/8-19 BSPT JIS R3/8)
Circuit Form
A (SPST-NO)
B (SPST-NC)
C (SPDT)
Fixed Set Point
PSI
Set Point Direction
R (Rising)
F (Falling)
Electrical Connection
Screw Terminal
HF (DIN43650A 1/2" Conduit (Plug & Receptacle))
HH (DIN43650A (Plug Only))
HR (DIN43650A Strain Relief (Plug & Receptacle))
HP (9.4mm DIN (Plug Only))
HM (9.4mm DIN (Plug & Receptacle))
MP (Metri-Pack Female 280 Series Sealed(Nason Standard))
NP (Metri-Pack Male 280 Series Sealed)
CP (Metri-Pack Female 150 Series Sealed)
DP (Metri-Pack Male 150 Series Sealed)
PP (Boot (Military Connector))
QC (1/4" Male Spade Quick Connect)
WL (Wire Leads)
WP (Weather Pack (Female))
TP (Weather Pack (Male))
EL (1/2" NPT Male Conduit) - Uni-body design
EF (1/2" NPT Female Conduit) - Uni-body design
WD (Deutsch Receptacle ( DT04-))
IW (Integrated Deutsch Receptacle DT04-2P)
PD (Deutsch Plug ( DT06-))
HL (Lighted DIN (Plug & Receptacle))
ES (M12 - 4PIN)
CL (Sheathed 18 AWG)
SL (SJO Cable)
Wire Lengths Settings
N/A
Diaphragms
Standard (Buna Nitrile 366y)
BT (Buna 431T)
EP (EP 559 PE)
GJ (Viton 514 GJ)
HJ (HNBR, 574 HJ)
VT (Viton 514 AD)
YP (Viton 514 YP)
Contacts
Standard (5 A @125/250 VAC / 5 A @30 VDC)
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
AU (Gold Plate/Alloy for low currents)
Other Options
None
GG (Internal Ground)
NF (NSF Approved)
Note
-
Description
Fixed Setpoint High Pressure Switch - 5000 psi Max Operating Pressure
Download CAD models
Previews
3D
Dimension
2D